Support rail MagicFix
Type TSM 300 FS
Item no. 6426308
EAN 4012197519445



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Support rail for light cable trays, mesh cable trays and cable ladders for the creation of pendulum suspensions and centre suspensions. Tool-free fastening through clamp mount for mesh cable trays or additional quick connector MagicFix for trays and ladders. Alternatively, screw fastening possible Suspension with suspension strips Magic Fix. Tool-free fastening of the support rail on suspension strips through fastening straps.
Technical data
Dimensions
| Length | 346 mm |
|---|---|
| Width | 46 mm |
| Height | 22 mm |
| Dimension L | 346 mm |
| Dimension L2 | 371 mm |
| Maß sH | 7x48/59 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Material thickness | 1,5 mm |
| Adjustable | no |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Hinged | no |
| Hole diameter | 10,5 mm |
| Version for | Support profile |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 120 °C |
| Dimension | 22x45x371 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | OBO-MagicFix® |
Loads
| Safe working load of suspended installation with ASM for cable trays (SWL) | 1,25 kN |
|---|---|
| Safe working load of suspended installation with ASM for mesh cable trays (SWL) | 1,35 kN |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
TSM 50 FS
96
6426300
TSM 100 FS
146
6426302
TSM 150 FS
196
6426304
TSM 200 FS
246
6426306
TSM 300 FS
346
6426308
TSM 400 FS
446
6426310
TSM 500 FS
546
6426312
TSM 600 FS
646
6426314
Length
TSM 50 FS
Item no.
6426300
Length
96
TSM 100 FS
Item no.
6426302
Length
146
TSM 150 FS
Item no.
6426304
Length
196
TSM 200 FS
Item no.
6426306
Length
246
TSM 300 FS
Item no.
6426308
Length
346
TSM 400 FS
Item no.
6426310
Length
446
TSM 500 FS
Item no.
6426312
Length
546
TSM 600 FS
Item no.
6426314
Length
646

