Quick fastener MagicFix
Type SBM FS
|Item no. 6426160
|EAN 4012197511180



Item no. / Type
6426160 / SBM FS
Smallest selling unit: 50 piece
50piece
piece
Description
Quick fastener for the fastening of cable trays, mesh cable trays or cable ladders on the MagicFix support rail.
Technical data
Dimensions
| Length | 101 mm |
|---|---|
| Width | 23 mm |
Technical data
| Material thickness | 0,6 mm |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Version for | Fastening strap |
| ROHS-conformant | yes |
| Dimension | 23,5x101mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | OBO-MagicFix® |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
SBM FS
6426160
SBM FS
Item no.
6426160
