Support bracket ASU 15
Type ASU 15 15 FS
Item no. 6344488
EAN 4012196640577



Item no. / Type
Length
Width
Smallest selling unit: 30 piece
30piece
piece
Description
Support bracket for fastening on the U support, type USL 5.
Technical data
Dimensions
| Length | 47 mm |
|---|---|
| Width | 185 mm |
| Height | 84,4 mm |
| Dimension A | 47 mm |
| Dimension B | 185 mm |
| Dimension H | 84,4 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Version for | Support bracket |
| ROHS-conformant | yes |
| Dimension | B185mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,0085 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0085 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0085 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
ASU 15 15 FS
47
185
6344488
ASU 15 20 FS
47
235
6344496
ASU 15 30 FS
47
345
6344518
ASU 15 40 FS
47
445
6344526
ASU 15 50 FS
47
535
6344534
Width
ASU 15 15 FS
Item no.
6344488
Length
47
Width
185
ASU 15 20 FS
Item no.
6344496
Length
47
Width
235
ASU 15 30 FS
Item no.
6344518
Length
47
Width
345
ASU 15 40 FS
Item no.
6344526
Length
47
Width
445
ASU 15 50 FS
Item no.
6344534
Length
47
Width
535



