Fastening splint G 8X71 G
Type G 8X71 G
Item no. 6344569
EAN 4012196290598



Item no. / Type
6344569 / G 8X71 G
Smallest selling unit: 25 piece
25piece
piece
Description
Fastening splint for screwless fastening of head plates and bracket.
Technical data
Dimensions
| Length | 91 mm |
|---|
Technical data
| Impact-resistant | no |
|---|---|
| Dimension | 8 x 71 |
| ROHS-conformant | yes |
| Fit | 8 mm |
| Dimension | 8x71 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
| Splint/securing pin version | Standard splint |
Environmental Data
0,0671 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0671 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0671 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
G 8X71 G
6344569
G 8X71 G
Item no.
6344569


