Stand for FangFix system, min. 10 kg
Type F-FIX-10B
Item no. 5403110
EAN 4012195070061



Item no. / Type
Nominal size Ø
This item is a discontinued product!
Smallest selling unit: 77 piece
77piece
piece
Description
• System consisting of FangFix block with base and terminal
• FangFix terminal made of VA; lightning current-tested with 100 kA (10/350)
• 16 kg block of Ø 365 mm, high resistance level
• Quick, simple mounting of the air-termination rod using anchor technology
• Concrete, frost-resistant
• The FangFix block can be stacked
• Suitable for Ø 16 mm pipe air-termination rods
• FangFix terminal made of VA; lightning current-tested with 100 kA (10/350)
• 16 kg block of Ø 365 mm, high resistance level
• Quick, simple mounting of the air-termination rod using anchor technology
• Concrete, frost-resistant
• The FangFix block can be stacked
• Suitable for Ø 16 mm pipe air-termination rods
Technical data
Technical data
| Nominal size Ø | 295 mm |
|---|---|
| Tapered | no |
| Diameter | 295 mm |
| Air-termination rod holder | Thread |
| Weight | 10 kg |
| ROHS-conformant | yes |
| Version for | Base |
| Fit | Rd 8 mm |
| Dimension | 10kg |
| Material | Concrete |
Environmental Data
3,2965 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2965 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,2965 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Nominal size Ø
Item no.
F-FIX-10
295
5403103
F-FIX-10B
295
5403110
F-FIX-10
Item no.
5403103
Nominal size Ø
295
F-FIX-10B
Item no.
5403110
Nominal size Ø
295


