Stabiliser plate
Type GAD SB
Item no. 6115995
EAN 4012195914532



Item no. / Type
6115995 / GAD SB
Smallest selling unit: 10 piece
10piece
piece
Description
Stabiliser plate for the stabilisation of the system opening of the GAD design device installation trunking series. The panel is placed in the trunking base and supports the acceptance of covers and ensures a secure hold of the devices.
Technical data
Dimensions
| Length | 62 mm |
|---|---|
| Width | 58 mm |
| Height | 2 mm |
Technical data
| Dimension | 62x58x2 |
|---|---|
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | GAD |
Environmental Data
0,1385 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1385 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1385 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GAD SB
6115995
GAD SB
Item no.
6115995

