Skirting trunking SLL 2070
Type SLL 2070 cws
|Item no. 6132214
|EAN 4012196720019



Item no. / Type
Length
Colour
Smallest selling unit: 2 m
2m
m
Description
SL-L skirting trunking for covered cable routing in internal areas. The colour of the trunking bases can vary depending on the production method.
With snap-on cover and base with base perforation for direct wall mounting. Change the direction with the fittings and close the trunking ends with end pieces. Service outlet for installing power and data technology. With elastic connection lips for concealing uneven wall surfaces.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 70 mm |
| Height | 20 mm |
Technical data
| Mounting perforation in base | yes |
|---|---|
| Usable cross-section | 820 mm² |
| Halogen-free | no |
| Number of fixed partitions | 2 |
| Protective film | no |
| Decoration | Without |
| Protection rating | IP40 |
| With carpet strip | no |
| Cover sealing lip | Wall/floor |
| Protection rating IK code | IK06 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | SL Trunking |
Environmental Data
1,1203 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1203 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,1203 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6132239
Device support SL ETler5070Type
SL ETler5070 cws
Smallest selling unit: 1 piece
1piece
piece

Item no. 6132229
Device support SL GTO 50-70Type
SL GTO 50-70 rws
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
SLL 2070 cws
2000
Cream; RAL 9001
6132214
SLL 2070 rws
2000
Pure white; RAL 9010
6132215
Colour
SLL 2070 cws
Item no.
6132214
Length
2000
Colour
Cream; RAL 9001
SLL 2070 rws
Item no.
6132215
Length
2000
Colour
Pure white; RAL 9010






