Side closure, SL GTSA5070 device support
Type SL GTSA5070 cws
Item no. 6132197
EAN 4012196726424



Item no. / Type
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
Side end piece for the side closing of the device support.
Technical data
Dimensions
| Length | 4 mm |
|---|---|
| Width | 27 mm |
| Height | 72 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | no |
| Protection rating | IP40 |
| Protection rating IK code | IK06 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Product series | SL Trunking |
Environmental Data
0,0239 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0239 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0239 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (1)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
SL GTSA5070 cws
Cream; RAL 9001
6132197
SL GTSA5070 rws
Pure white; RAL 9010
6132234
Colour
SL GTSA5070 cws
Item no.
6132197
Colour
Cream; RAL 9001
SL GTSA5070 rws
Item no.
6132234
Colour
Pure white; RAL 9010

