Service pole, type ISSDHSM45
Type ISSDHSM45RW
Item no. 6289980
EAN 4012195811787



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
ISS service pole made from aluminium with 45 mm system opening for the direct installation of Modul 45 switching and connection devices.
Pole consisting of:
1 two-compartment pole with stand
Total length 675 mm
2 aluminium covers
Length 675 mm
The design of this service pole is based on an extremely slender, oval aluminium profile, which shows a cover of the Rapid 45 device installation trunking series at both narrow ends of the oval. The 45 mm system opening is suitable for direct acceptance of Modul 45® switching and connection devices. The installation area is theoretically sufficient for 2x 14 Modul 45® devices. If Modul 45connect® is used or in the case of cabling requiring a lot of space, the number of the max. installable devices is reduced. There is the option of installing a partition, type 2371/40 (6023096).
Pole consisting of:
1 two-compartment pole with stand
Total length 675 mm
2 aluminium covers
Length 675 mm
The design of this service pole is based on an extremely slender, oval aluminium profile, which shows a cover of the Rapid 45 device installation trunking series at both narrow ends of the oval. The 45 mm system opening is suitable for direct acceptance of Modul 45® switching and connection devices. The installation area is theoretically sufficient for 2x 14 Modul 45® devices. If Modul 45connect® is used or in the case of cabling requiring a lot of space, the number of the max. installable devices is reduced. There is the option of installing a partition, type 2371/40 (6023096).
Technical data
Dimensions
| Length | 675 mm |
|---|---|
| Width | 80 mm |
| Height | 130 mm |
| Pole height, min. | 675 mm |
Technical data
| Number of compartments | 2 St. |
|---|---|
| Halogen-free | yes |
| Pole shape | Oval |
| Adjustable | no |
| Number of usable covers | 2 |
| Changes according to location | no |
| Ceiling mounting | no |
| Floor mounting | yes |
| Cable entry | Bottom |
| Pre-wired | no |
| Continuous profile | yes |
| Version for | Double-sided |
| Fastening type | Stand |
| ROHS-conformant | yes |
| Cover width | 45 mm |
| Dimension | 675x80x130 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Product series | ISS |
Environmental Data
37,9841 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 37,9841 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 37,9841 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6288704
Protective conductor connection bracketType
8AWR
Smallest selling unit: 10 piece
10piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
ISSDHSM45RW
675
Pure white; RAL 9010
6289980
ISSDHSM45EL
675
aluminium
6289982
Colour
ISSDHSM45RW
Item no.
6289980
Length
675
Colour
Pure white; RAL 9010
ISSDHSM45EL
Item no.
6289982
Length
675
Colour
aluminium

