Service outlet with tube body and handle clamp, GES R2, deep black
Type GES R2T KP
Item no. 7408857
EAN 4012196689774




Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with tube body and handle clamp for GES R2 floor socket for direct installation in the MT R2 installation socket for indoor use.
The tube body fulfils the requirements of EN 50085-2-2 for wet-cleaned floors, also when in use.
The tube body fulfils the requirements of EN 50085-2-2 for wet-cleaned floors, also when in use.
Technical data
Technical data
| Suitable for underfloor ducts | no |
|---|---|
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Suitable for wet care | yes |
| External diameter | 140 mm |
| With floor covering recess | no |
| Floor covering protection frame | yes |
| Cable outlet version | Lowerable tube body |
| Protection rating IK code | IK10 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP66 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Round |
| Opening mechanism | Handle |
| ROHS-conformant | yes |
| Dimension | 140 mm |
| Surface | Powder-coated |
| Material | Die-cast zinc |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, GES R2 |
Environmental Data
2,9092 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,9092 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,9092 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MT R2 V
7408832
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408806
Mounting plate for data technology, type CType
MP R2 2C
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408832
Installation socket, double, protective contact socketsType
MT R2 V
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material
Item no.
GES R2T KP
Die-cast zinc
7408857
GES R2T Ni-O
Die-cast zinc
7408859
GES R2T Ni
Die-cast zinc
7408860
GES R2T CuZn
Die-cast zinc
7408862
GES R2T Cu
Die-cast zinc
7408864
GES R2T Cr
Die-cast zinc
7408866
GES R2T KP
Item no.
7408857
Material
Die-cast zinc
GES R2T Ni-O
Item no.
7408859
Material
Die-cast zinc
GES R2T Ni
Item no.
7408860
Material
Die-cast zinc
GES R2T CuZn
Item no.
7408862
Material
Die-cast zinc
GES R2T Cu
Item no.
7408864
Material
Die-cast zinc
GES R2T Cr
Item no.
7408866
Material
Die-cast zinc



