Screed box for GES R2
Type UD GES R2
Item no. 7428526
EAN 4012196459483



Item no. / Type
7428526 / UD GES R2
Screed height, min.
85 mm
Screed height, max.
130 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable screed box for the installation of the installation socket of the GES R2 floor socket.
With 2x2 insertion openings for installation pipes (M20/M25).
With 2x2 insertion openings for installation pipes (M20/M25).
Technical data
Technical data
| Screed height, min. | 85 mm |
|---|---|
| Screed height, max. | 130 mm |
| Height-adjustment range, min. | 85 mm |
| Height-adjustment range, max. | 130 mm |
| Minimum screed height | 85 |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | yes |
| Installation diameter | 122 |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Installation opening for flush-mount unit | Round |
| Expansion option | For installation of accessories |
| For pipe connection | yes |
| Cover version | Round |
| ROHS-conformant | Exempt |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | GES R2 |
Environmental Data
7,6782 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 7,6782 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,6782 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Certificates (1)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Item no.
UD GES R2
85
130
7428526
UD GES R2
Item no.
7428526
Screed height, min.
85
Screed height, max.
130

