Service outlet with hinged cover and locking slider, GES R2, nickel-oxidised
Type GES R2 Ni-O
Item no. 7408849
EAN 4012196689767



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with hinged cover and locking slider for GES R2 floor socket for direct installation in the MT R2 installation socket.
When closed, the floor socket can be wet-cleaned.
When closed, the floor socket can be wet-cleaned.
Technical data
Technical data
| Suitable for underfloor ducts | no |
|---|---|
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Suitable for wet care | yes |
| Installation depth | 85 mm |
| External diameter | 140 mm |
| With floor covering recess | no |
| Floor covering protection frame | yes |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK10 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP66 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Round |
| Opening mechanism | Locking slider |
| ROHS-conformant | yes |
| Dimension | 140 mm |
| Surface | nickel-plated oxidized |
| Material | Die-cast zinc |
| Product series | GES R2 |
Environmental Data
0,5213 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5213 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5213 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MT R2 V
7408832
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408806
Mounting plate for data technology, type CType
MP R2 2C
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408832
Installation socket, double, protective contact socketsType
MT R2 V
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Floor care
Protection rating (IP) when unused
Vertical load, small area
Opening mechanism
Material
Colour
Item no.
GES R2 KP
Wet
IP66
to 3,000 N
Locking slider
Die-cast zinc
Jet black; RAL 9005
7408847
GES R2 Ni-O
Wet
IP66
to 3,000 N
Locking slider
Die-cast zinc
7408849
GES R2 Ni
Wet
IP66
to 3,000 N
Locking slider
Die-cast zinc
7408850
GES R2 CuZn
Wet
IP66
to 3,000 N
Locking slider
Die-cast zinc
7408852
GES R2 Cu
Wet
IP66
to 3,000 N
Locking slider
Die-cast zinc
7408854
GES R2 Cr
Wet
IP66
to 3,000 N
Locking slider
Die-cast zinc
7408856
GES R2 KP
Item no.
7408847
Floor care
Wet
Protection rating (IP) when unused
IP66
Vertical load, small area
to 3,000 N
Opening mechanism
Locking slider
Material
Die-cast zinc
Colour
Jet black; RAL 9005
GES R2 Ni-O
Item no.
7408849
Floor care
Wet
Protection rating (IP) when unused
IP66
Vertical load, small area
to 3,000 N
Opening mechanism
Locking slider
Material
Die-cast zinc
GES R2 Ni
Item no.
7408850
Floor care
Wet
Protection rating (IP) when unused
IP66
Vertical load, small area
to 3,000 N
Opening mechanism
Locking slider
Material
Die-cast zinc
GES R2 CuZn
Item no.
7408852
Floor care
Wet
Protection rating (IP) when unused
IP66
Vertical load, small area
to 3,000 N
Opening mechanism
Locking slider
Material
Die-cast zinc
GES R2 Cu
Item no.
7408854
Floor care
Wet
Protection rating (IP) when unused
IP66
Vertical load, small area
to 3,000 N
Opening mechanism
Locking slider
Material
Die-cast zinc
GES R2 Cr
Item no.
7408856
Floor care
Wet
Protection rating (IP) when unused
IP66
Vertical load, small area
to 3,000 N
Opening mechanism
Locking slider
Material
Die-cast zinc


