Service outlet with blanking cover and opening contour, GES R2
Type GES R2B 7011
Item no. 7405086
EAN 4012196459605



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with blanking cover and opening contour for GES R2 floor socket for direct installation in the MT R2 installation socket.
For use in dry-cleaned floors for indoor use.
For use in dry-cleaned floors for indoor use.
Technical data
Technical data
| Suitable for underfloor ducts | no |
|---|---|
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Suitable for wet care | no |
| External diameter | 140 mm |
| With floor covering recess | no |
| Floor covering protection frame | yes |
| Cable outlet version | No cable outlet |
| Protection rating IK code | IK10 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 500 N |
| Cover version | Round |
| Opening mechanism | Tool |
| ROHS-conformant | yes |
| Dimension | 140x140x40 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Product series | GES R2 |
Environmental Data
0,4501 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4501 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4501 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
MT R2 V
7408832
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408806
Mounting plate for data technology, type CType
MP R2 2C
Smallest selling unit: 1 piece
1piece
piece

Item no. 7408832
Installation socket, double, protective contact socketsType
MT R2 V
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GES R2B 7011
7405086
GES R2B 9011
7405088
GES R2B 7011
Item no.
7405086
GES R2B 9011
Item no.
7405088


