Service outlet with blanking cover and Allen slot, GES R2, old brass
Type GES R2B CuZn
Item no. 7408872
EAN 4012196460793



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with blanking cover and Allen slot for GES R2 floor socket for direct installation in the MT R2 installation socket in indoor areas.
The cover version can be used as a cable outlet.
When closed, the floor socket can be wet-cleaned.
The cover version can be used as a cable outlet.
When closed, the floor socket can be wet-cleaned.
Technical data
Technical data
| Suitable for underfloor ducts | no |
|---|---|
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Suitable for wet care | yes |
| External diameter | 140 mm |
| With floor covering recess | no |
| Floor covering protection frame | yes |
| Cable outlet version | No cable outlet |
| Protection rating IK code | IK10 |
| Approvals | VDE |
| Standard | EN 50085-2-2 |
| Protection rating (IP) when unused | IP66 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Round |
| Opening mechanism | Tool |
| ROHS-conformant | yes |
| Surface | Brass-coated |
| Material | Die-cast zinc |
| Product series | GES R2 |
Environmental Data
0,2062 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2062 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2062 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 7408838
Installation socket, 1+1 emptyType
MT R2 1-1
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GES R2B Ni-O
7408869
GES R2B Ni
7408870
GES R2B CuZn
7408872
GES R2B Cu
7408874
GES R2B Cr
7408876
GES R2B Ni-O
Item no.
7408869
GES R2B Ni
Item no.
7408870
GES R2B CuZn
Item no.
7408872
GES R2B Cu
Item no.
7408874
GES R2B Cr
Item no.
7408876


