Series protection device, 4-pole, 5 V version
Type MDP-4 D-5-EX
Item no. 5098412
EAN 4012195848516



Item no. / Type
Maximum continuous voltage AC
Maximum continuous voltage DC
Smallest selling unit: 1 piece
1piece
piece
Description
Lightning barrier for intrinsically safe measuring circuits
• Protection device for multi-wire systems
• Direct shield earthing and screwless connection terminals
• Space-saving width of just 8.7 mm
• High frequency range of 0‒100 MHz
• ATEX approval: II 2(1) G Ex ia [ia Ga] IIC T4 (BVS 11 ATEX E 131 X)
• UL-listed (4UM2)
Application: Universal use on 35 mm DIN profile rail in any standard distribution housing.
• Protection device for multi-wire systems
• Direct shield earthing and screwless connection terminals
• Space-saving width of just 8.7 mm
• High frequency range of 0‒100 MHz
• ATEX approval: II 2(1) G Ex ia [ia Ga] IIC T4 (BVS 11 ATEX E 131 X)
• UL-listed (4UM2)
Application: Universal use on 35 mm DIN profile rail in any standard distribution housing.
Technical data
Technical data
| Number of poles | 4 |
|---|---|
| Telecommunications contact | no |
| Signalling on device | None |
| Plug-in system | Terminal |
| Protection level wire-wire | < 35 V |
| Protection level wire-earth | <800 V |
| Protection rating | IP20 |
| Testing standard | IEC 61643-21 |
| Series resistance per wire | 2,35 Ω ± 5 % |
| Nominal voltage | 5 V |
| Capacity (wire-wire) | < 40 pF |
| Earthing via: | DIN rail |
| Insulation resistance | >100 MΩ |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | C1: 0,5 KV / 0,25 kA (8/20µs) |
| Impulse durability wire-earth | C2: 5 KV / 2,5 kA (8/20µs) |
| Total discharge current (10/350) | D1: 2 kA |
| Total discharge current (8/20) | 10 kA |
| EX approval | II 2(1)G Ex ia [ia Ga] IIC T4 Gb |
| Nominal load current DC | 0,58 A |
| Nominal load current AC | 0,4 A |
| Arrestor monitoring | no |
| Maximum continuous voltage AC | 7 V |
| Maximum continuous voltage DC | 10 V |
| Approvals | UL |
| Cut-off frequency | 100 MHz |
| SPD to IEC 61643-21 | Class I+II+III / D1+C2+C1 |
| Kategorie | Type 1+2+3 / D1+C2+C1 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 0→3 |
| Insertion loss | ≤3 dB |
| Connection cross-section, rigid, max. | 2,5 mm² |
| Connection cross-section, multi-wire, min. | 0,14 mm² |
| Connection cross-section, multi-wire, max. | 1,5 mm² |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 5V |
| Colour | Blue |
| Product series | Ex |
Connectivity options
| Connection cross-section, rigid, min. | 0,14 mm² |
|---|---|
| Connection cross-section, flexible, min. | 0,14 mm² |
| Connection cross-section, flexible, max. | 2,5 mm² |
Environmental Data
0,1887 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1887 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1887 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (6)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
MDP-4 D-5-EX
4
Terminal
7
10
5098412
MDP-4 D-24-EX
4
Terminal
20
28
5098432
MDP-4 D-48-EX
4
Terminal
41
58
5098452
Maximum continuous voltage AC
Maximum continuous voltage DC
MDP-4 D-5-EX
Item no.
5098412
Number of poles
4
Plug-in system
Terminal
Maximum continuous voltage AC
7
Maximum continuous voltage DC
10
MDP-4 D-24-EX
Item no.
5098432
Number of poles
4
Plug-in system
Terminal
Maximum continuous voltage AC
20
Maximum continuous voltage DC
28
MDP-4 D-48-EX
Item no.
5098452
Number of poles
4
Plug-in system
Terminal
Maximum continuous voltage AC
41
Maximum continuous voltage DC
58
