Earthing strip
Type VB-MDP 10-MD
Item no. 5098470
EAN 4012195410461



Item no. / Type
5098470 / VB-MDP 10-MD
Smallest selling unit: 1 piece
1piece
piece
Description
Connecting bridge for 8 mm lightning barriers
• Length of bridge can be adjusted
• Material: Copper
• Allows quick equipotential bonding
Application: Parallel switching of the MDP lightning barriers
• Length of bridge can be adjusted
• Material: Copper
• Allows quick equipotential bonding
Application: Parallel switching of the MDP lightning barriers
Technical data
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Material | Copper |
Environmental Data
0,0885 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0885 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0885 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VB-MDP 10-MD
5098470
VB-MDP 10-MD
Item no.
5098470


