Series protection device, 2-pole, 24 V version
Type MDP-2 D-24-T
Item no. 5098422
EAN 4012195406860



Item no. / Type
Number of poles
Maximum continuous voltage AC
Maximum continuous voltage DC
Smallest selling unit: 1 piece
1piece
piece
Description
Lightning barrier with test function; 24 V version
• Rated load current 0.58 A
• Protection device for multi-wire systems
• Direct shield earthing and screwless connection terminals
• Space-saving width of just 8.7 mm
• Protection circuit testable with Life Control
• High bandwidth to 100 MHz
• UL-listed (4DG1)
Application: Universal use on 35 mm DIN profile rail in any standard distribution housing.
• Rated load current 0.58 A
• Protection device for multi-wire systems
• Direct shield earthing and screwless connection terminals
• Space-saving width of just 8.7 mm
• Protection circuit testable with Life Control
• High bandwidth to 100 MHz
• UL-listed (4DG1)
Application: Universal use on 35 mm DIN profile rail in any standard distribution housing.
Technical data
Technical data
| Number of poles | 2 |
|---|---|
| Telecommunications contact | no |
| Signalling on device | Readable |
| Plug-in system | Terminal |
| Protection level wire-wire | <55 V |
| Protection level wire-earth | <800 V |
| Protection rating | IP20 |
| Testing standard | IEC 61643-21 |
| Protection level @ C1 | <65 V |
| Series resistance per wire | 2,35 Ω ± 5 % |
| Nominal voltage | 24 V |
| Capacity (wire-wire) | <40 pF |
| Capacity (wire-earth) | <40 pF |
| Earthing via: | DIN rail |
| Explosion-tested version | no |
| Insulation resistance | >100 MΩ |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | C1: 0,5 kV / 0,25 kA (8/20µs) |
| Impulse durability wire-earth | C2: 5 kV / 2,5 kA (8/20µs) |
| Total discharge current (10/350) | D1: 1 kA |
| Total discharge current (8/20) | 5 kA |
| Nominal load current DC | 0,58 A |
| Nominal load current AC | 0,4 A |
| Arrestor monitoring | no |
| Maximum continuous voltage AC | 20 V |
| Maximum continuous voltage DC | 28 V |
| Approvals | UL |
| Cut-off frequency | 100 MHz |
| SPD to IEC 61643-21 | Class I+II+III / D1+C2+C1 |
| Kategorie | Type 1+2+3 / D1+C2+C1 |
| ROHS-conformant | yes |
| Lightning protection zone LPZ | 0→3 |
| Insertion loss | ≤3 dB |
| Connection cross-section, rigid, max. | 2,5 mm² |
| Connection cross-section, multi-wire, min. | 0,14 mm² |
| Connection cross-section, multi-wire, max. | 1,5 mm² |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 24V |
Connectivity options
| Connection cross-section, rigid, min. | 0,14 mm² |
|---|---|
| Connection cross-section, flexible, min. | 0,14 mm² |
| Connection cross-section, flexible, max. | 2,5 mm² |
Environmental Data
0,303 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,303 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,303 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
MDP-2 D-24-T
2
Terminal
20
28
5098422
MDP-3 D-24-T
3
Terminal
20
28
5098427
MDP-4 D-24-T
4
Terminal
20
28
5098431
Number of poles
MDP-2 D-24-T
Item no.
5098422
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
20
Maximum continuous voltage DC
28
MDP-3 D-24-T
Item no.
5098427
Number of poles
3
Plug-in system
Terminal
Maximum continuous voltage AC
20
Maximum continuous voltage DC
28
MDP-4 D-24-T
Item no.
5098431
Number of poles
4
Plug-in system
Terminal
Maximum continuous voltage AC
20
Maximum continuous voltage DC
28


