Series clip, black
Type 2050 5-25 RW
Item no. 2254522
EAN 4012195614890



Item no. / Type
Clamping range D, min.
Clamping range D, max.
Colour
Smallest selling unit: 100 piece
100piece
piece
Description
Also suitable for rails of 11 ÷ 12 mm slot width; polystyrene clip element, impact resistant, halogen-free, light grey RAL 7035; metal parts: electrogalvanised steel.
Technical data
Technical data
| for rail with slot width (with interval), min. | 11 mm |
|---|---|
| for rail with slot width (with interval), max. | 12 mm |
| Impact-resistant | yes |
| Halogen-free | yes |
| UV-resistant | no |
| Plastic-covered | no |
| Suitable in fire protection area | no |
| Number of cables/pipes | 1 |
| Bolt | M4 x 30 |
| Nominal diameter | 25 mm |
| Distance to the wall | no |
| Fastening type | Rail fastening |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 5 mm |
| Clamping range D, max. | 25 mm |
| Dimension | 5-25mm |
| Material | Polystyrene |
| Colour | Pure white; RAL 9010 |
| Product series | Fastening clip |
Dimensions
| Dimension B | 14 mm |
|---|---|
| Dimension H | 24 mm |
| Dimension H1 | 12,5 mm |
| Dimension B1 | 7,5 mm |
Environmental Data
0,0227 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0227 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0227 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Bolt
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
2050 5-25 LGR
M4 x 30
5
25
Light grey; RAL 7035
2254026
2050 5-25 RW
M4 x 30
5
25
Pure white; RAL 9010
2254522
Colour
2050 5-25 LGR
Item no.
2254026
Bolt
M4 x 30
Clamping range D, min.
5
Clamping range D, max.
25
Colour
Light grey; RAL 7035
2050 5-25 RW
Item no.
2254522
Bolt
M4 x 30
Clamping range D, min.
5
Clamping range D, max.
25
Colour
Pure white; RAL 9010

