Screwless terminal, 5-pole
Type 61 525 LGR
|Item no. 2054507
|EAN 4012195825319



Item no. / Type
2054507 / 61 525 LGR
Nominal voltage
450 V
Nominal cross-section, min.
0,5 mm²
Nominal cross-section, max.
2,5 mm²
No. of terminals
5
Colour
Light grey; RAL 7035
Smallest selling unit: 100 piece
100piece
piece
Description
Screwless terminal to connect single-strand cables.
Nominal cross-section:
5 x 0.5 mm² to 2.5 mm² single-wire cable
5 x 1.5 mm² to 2.5 mm² rigid, multi-wire cable
Rated voltage 450 V.
Rated current 24 A.
Stripping length: 8–9 mm.
Inspection opening: phase tester and testing pin (max. Ø 2 mm).
Nominal cross-section:
5 x 0.5 mm² to 2.5 mm² single-wire cable
5 x 1.5 mm² to 2.5 mm² rigid, multi-wire cable
Rated voltage 450 V.
Rated current 24 A.
Stripping length: 8–9 mm.
Inspection opening: phase tester and testing pin (max. Ø 2 mm).
Technical data
Dimensions
| Length | 26 mm |
|---|---|
| Width | 15,6 mm |
| Height | 8,9 mm |
Technical data
| Pole number | 5 |
|---|---|
| Nominal current | 24 A |
| Nominal voltage | 450 V |
| Suitable for solid conductors | no |
| Suitable for flexible conductors | no |
| Suitable for multi-wire conductors | yes |
| With actuating levers | no |
| Connectable conductor cross-section, single-wire, min. | 0,5 mm² |
| Connectable conductor cross-section, single-wire, max. | 2,5 mm² |
| Connectable conductor cross-section, multi-wire, min. | 1,5 mm² |
| Connectable conductor cross-section, multi-wire, max. | 2,5 mm² |
| Nominal cross-section, min. | 0,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| ROHS-conformant | yes |
| Cross-section | 5 x 0.5 mm² to 2.5 mm² single-wire cable 5 x 1.5 mm² to 2.5 mm² rigid, multi-wire cable mm² |
| No. of terminals | 5 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C |
| Dimension | 5x2,5mm² |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | HSK |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
No. of terminals
Colour
Item no.
61 525 LGR
450
0,5
2,5
5
Light grey; RAL 7035
2054507
61 525 LGR
Item no.
2054507
Nominal voltage
450
Nominal cross-section, min.
0,5
Nominal cross-section, max.
2,5
No. of terminals
5
Colour
Light grey; RAL 7035

