Screwless terminal, 3-pole
Type 61 325 LGR
Item no. 2054485
EAN 4012195879916



Item no. / Type
2054485 / 61 325 LGR
Nominal voltage
450 V
Nominal cross-section, min.
0,5 mm²
Nominal cross-section, max.
2,5 mm²
No. of terminals
3
Colour
Light grey; RAL 7035
Smallest selling unit: 100 piece
100piece
piece
Description
Tested according to EN 60998
Screwless terminal to connect single-strand cables.
Nominal cross-section:
3 x 0.5 mm² to 2.5 mm² single-wire conductors
3 x 1.5 mm² to 2.5 mm² rigid, multi-wire conductors
Rated voltage 450 V
Rated current 24 A
Stripping length: 8-9 mm
Test opening: Phase tester and testing pin (max. Ø 2 mm)
Max. approved ambient temperature according to EN 60998: –5 to +90 °C.
Screwless terminal to connect single-strand cables.
Nominal cross-section:
3 x 0.5 mm² to 2.5 mm² single-wire conductors
3 x 1.5 mm² to 2.5 mm² rigid, multi-wire conductors
Rated voltage 450 V
Rated current 24 A
Stripping length: 8-9 mm
Test opening: Phase tester and testing pin (max. Ø 2 mm)
Max. approved ambient temperature according to EN 60998: –5 to +90 °C.
Technical data
Dimensions
| Length | 17,2 mm |
|---|---|
| Width | 15,6 mm |
| Height | 8,9 mm |
Technical data
| Pole number | 3 |
|---|---|
| Nominal current | 24 A |
| Nominal voltage | 450 V |
| Suitable for solid conductors | no |
| Suitable for flexible conductors | no |
| Suitable for multi-wire conductors | yes |
| With actuating levers | no |
| Connectable conductor cross-section, single-wire, min. | 0,5 mm² |
| Connectable conductor cross-section, single-wire, max. | 2,5 mm² |
| Connectable conductor cross-section, multi-wire, min. | 1,5 mm² |
| Connectable conductor cross-section, multi-wire, max. | 2,5 mm² |
| Nominal cross-section, min. | 0,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| ROHS-conformant | yes |
| Cross-section | 3 x 0.5 mm² to 2.5 mm² single-wire conductors 3 x 1.5 mm² to 2.5 mm² rigid, multi-wire conductors mm² |
| No. of terminals | 3 |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C |
| Dimension | 3x2,5mm² |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | HSK |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal voltage
Nominal cross-section, min.
Nominal cross-section, max.
No. of terminals
Colour
Item no.
61 325 LGR
450
0,5
2,5
3
Light grey; RAL 7035
2054485
61 325 LGR
Item no.
2054485
Nominal voltage
450
Nominal cross-section, min.
0,5
Nominal cross-section, max.
2,5
No. of terminals
3
Colour
Light grey; RAL 7035

