Screw with hammer nut for truss profile mounting on solar support tiles
Type SKS HM A2
Item no. 5901850
EAN 4012197378417



Item no. / Type
5901850 / SKS HM A2
Length
18 mm
Width
18,8 mm
Height
23,3 mm
Thread
M8
Smallest selling unit: 20 piece
20piece
piece
Description
Screw with hammer nut for fastening the TP 45 truss profile to solar support tiles from manufacturers such as Fleck, Braas, Lehmann, Marzari and others.
Technical data
Dimensions
| Length | 18 mm |
|---|---|
| Width | 18,8 mm |
| Height | 23,3 mm |
Technical data
| for rail with slot width (with interval), min. | 10,85 mm |
|---|---|
| Diameter | 15 mm |
| Thread metric | 8 |
| Washer Ø | 28 mm |
| Thread | M8 |
| ROHS-conformant | yes |
| Dimension | M8x18 |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | Magic PV Pitch |
Environmental Data
0,0907 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0907 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0907 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
SKS HM A2
18
18,8
23,3
M8
5901850
SKS HM A2
Item no.
5901850
Length
18
Width
18,8
Height
23,3
Thread
M8

