Round conductor, galvanised steel with PVC jacketing
Type RD 10-PVC
Item no. 5021162
EAN 4012195381730



Item no. / Type
5021162 / RD 10-PVC
Diameter
10 mm
Nomal ring (approx. kg)
50
Cross-section
78 mm²
Nomal ring (approx. m)
75
Material
Steel
Smallest selling unit: 75 m
75m
m
Description
• Can be used as an earthing conductor
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• Zinc coating: ≥ 350 g/m² (approx. 50 µm in mean value)
• With PVC jacketing
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• Zinc coating: ≥ 350 g/m² (approx. 50 µm in mean value)
• With PVC jacketing
Technical data
Technical data
| Diameter | 10 mm |
|---|---|
| Nomal ring (approx. kg) | 50 |
| High voltage-resistant, insulated version | no |
| Number of individual wires | 1 |
| Material property | Miscellaneous |
| Material jacket | PVC |
| ROHS-conformant | yes |
| Cross-section | 78 mm² |
| Nomal ring (approx. m) | 75 |
| Dimension | 10mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | Black |
| Length tolerance ± | 5 % |
Dimensions
| Dimension d | 10 mm |
|---|---|
| Dimension D | 13 mm |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
252 8-10 FT
5312310
Smallest selling unit: 25 piece
25piece
piece
252 8-10X16 FT
5312345
Smallest selling unit: 25 piece
25piece
piece
252 8-10XFL30 FT
5312655
Smallest selling unit: 25 piece
25piece
piece
250
5312906
Smallest selling unit: 25 piece
25piece
piece

Item no. 5312310
Cross-connector with intermediate plate for Rd 8−10 mm FTType
252 8-10 FT
Smallest selling unit: 25 piece
25piece
piece

Item no. 5312345
Cross-connector with intermediate plate for Rd 8−10 x Rd 16 FTType
252 8-10X16 FT
Smallest selling unit: 25 piece
25piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Diameter
Nomal ring (approx. kg)
Cross-section
Nomal ring (approx. m)
Material
Item no.
RD 10-PVC
10
50
78
75
Steel
5021162
RD 10-PVC
Item no.
5021162
Diameter
10
Nomal ring (approx. kg)
50
Cross-section
78
Nomal ring (approx. m)
75
Material
Steel





