Round conductor, galvanised steel
Type RD 8-FT
Item no. 5021081
EAN 4012195381556



Item no. / Type
Diameter
Nomal ring (approx. kg)
Cross-section
Nomal ring (approx. m)
Smallest selling unit: 125 m
125m
m
Description
• Can be used as a conductor according to DIN EN 62561-2 (VDE 0185-561-2)
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• RD 10 can also be used in the earth
• Zinc coating: ≥ 350 g/m² (approx. 50 µm as mean value)
• Corresponds to the requirements of VDE 0185-305 (IEC 62305)
• RD 10 can also be used in the earth
• Zinc coating: ≥ 350 g/m² (approx. 50 µm as mean value)
Technical data
Technical data
| Diameter | 8 mm |
|---|---|
| Nomal ring (approx. kg) | 50 |
| High voltage-resistant, insulated version | no |
| Number of individual wires | 1 |
| Material property | Miscellaneous |
| Material jacket | Without |
| ROHS-conformant | yes |
| Cross-section | 50 mm² |
| Nomal ring (approx. m) | 125 |
| Dimension | 8mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Length tolerance ± | 5 % |
Dimensions
| Dimension D | 8 mm |
|---|
Accessories
Mounting accessories
Article
Type
Item no.
Amount
252 8-10 FT
5312310
Smallest selling unit: 25 piece
25piece
piece
252 8-10X16 FT
5312345
Smallest selling unit: 25 piece
25piece
piece
252 8-10XFL30 FT
5312655
Smallest selling unit: 25 piece
25piece
piece
250
5312906
Smallest selling unit: 25 piece
25piece
piece

Item no. 5312310
Cross-connector with intermediate plate for Rd 8−10 mm FTType
252 8-10 FT
Smallest selling unit: 25 piece
25piece
piece

Item no. 5312345
Cross-connector with intermediate plate for Rd 8−10 x Rd 16 FTType
252 8-10X16 FT
Smallest selling unit: 25 piece
25piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Diameter
Nomal ring (approx. kg)
Cross-section
Nomal ring (approx. m)
Material
Item no.
RD 8-FT 50
8
20
50
50
Steel
5021050
RD 8-FT
8
50
50
125
Steel
5021081
RD 10
10
50
78
80
Steel
5021103
Diameter
Nomal ring
(approx. kg)
Cross-section
Nomal ring
(approx. m)
RD 8-FT 50
Item no.
5021050
Diameter
8
Nomal ring (approx. kg)
20
Cross-section
50
Nomal ring (approx. m)
50
Material
Steel
RD 8-FT
Item no.
5021081
Diameter
8
Nomal ring (approx. kg)
50
Cross-section
50
Nomal ring (approx. m)
125
Material
Steel
RD 10
Item no.
5021103
Diameter
10
Nomal ring (approx. kg)
50
Cross-section
78
Nomal ring (approx. m)
80
Material
Steel






