Roof hook for PV module mounting, screwable profile, tiled roof
Type DHU T A2
Item no. 5901404
EAN 4012197453565



Item no. / Type
5901404 / DHU T A2
Smallest selling unit: 10 piece
10piece
piece
Description
Roof hook to mount photovoltaic modules on pitched roofs in combination with the TP 45 support profile. Suitable for tiled roofs. Screwable fastening on the support profile. Mounting on rafters with TKS wafer-head screws. The roof hook can be adjusted horizontally as well as vertically continuously via glands, correctTorx 40 key. Height adjustment in the range of the roof slat between 40–54 mm, side adjustment option up to 76 mm, height adjustment of the support profile up to 18 mm.
Technical data
Dimensions
| Width | 120 mm |
|---|
Technical data
| Material thickness | 8 mm |
|---|---|
| With mounting plate | yes |
| Adjustable | yes |
| Angle of inclination, min. | 90 ° |
| Angle of inclination, max. | 0 ° |
| Dimension | 120x186x150 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Suitable for fastening photovoltaic roof/facade fastening | Pitched roof fastening |
| Suitable for roof material | Roof tile |
| Wide fastening plate | 75 mm |
| Fastening plate, length | 120 mm |
| Height-fastening plate | 36 mm |
| Penetration of roof necessary | yes |
| Alignment | Horizontal |
| Anchoring | Bolts |
| Product series | Magic PV Pitch |
Environmental Data
6,4247 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 6,4247 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,4247 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DHU T A2
5901404
DHU T A2
Item no.
5901404

