Rauduo GTK40105 device support, double
Type RD 2GTK40105 rws
Item no. 6132304
EAN 4012196733446



Item no. / Type
6132304 / RD 2GTK40105 rws
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Device support with double Schuko socket with increased touch protection for the Rauduo trunking system.
For snapping onto the base of the trunking system.
Technical data
Dimensions
| Length | 62 mm |
|---|---|
| Width | 112 mm |
| Height | 175 mm |
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Dimension | 62x112x175 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rauduo |
Environmental Data
0,7545 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7545 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7545 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
RD 2GTK40105 rws
Pure white; RAL 9010
6132304
RD 2GTK40105 rws
Item no.
6132304
Colour
Pure white; RAL 9010

