Quick connector RD 16
Type 249 16 VA 101 VL
Item no. 5311610
EAN 4012197426880



Item no. / Type
Smallest selling unit: 20 piece
20piece
piece
Description
• To fasten round conductors RD 16
Technical data
Technical data
| Dimension | 48x40mm |
|---|---|
| Material | Stainless steel |
| Colour | stainless steel |
Environmental Data
0,4748 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4748 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4748 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Product images (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
249 16 VA 101 VL
5311610
249 VA-OT
16
5311573
249 16 VA 101 VL
Item no.
5311610
249 VA-OT
Item no.
5311573
Fit
16
