PYROPLUG® MagicBox, three-sided, interior height 60 mm
Type PMB 640-3 A2
Item no. 7204042
EAN 4012196812080



Item no. / Type
Internal height
Internal width
Smallest selling unit: 1 piece
1piece
piece
Description
Fire protection box as insulation system, made of single-part stainless steel housing with intumescent fire protection inlays. Can be used in walls, on raw floors, beneath system floors and as insulation of rising sections in ceilings. Interior can be fully assigned with installations. For interior application. Closure of the residual openings with PYROSIT® NG fire protection foam, particularly simple for difficult geometries. CE-labelled construction product with general type approval. Fire resistance class EI90 (fire-resistant). Including graphite strip.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 423 mm |
| Height | 116 mm |
| Dimension d | 405 mm |
| Dimension d min. | 423 mm |
| Internal height | 65 mm |
| Internal width | 405 mm |
Technical data
| Accessories required | yes |
|---|---|
| Fire protection version | Box body |
| ROHS-conformant | yes |
| Shape | Rectangular |
| Dimension | 300x423x116 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | PYROPLUG® magicbox |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7203800
2-component fire protection foam PYROSIT® NGType
FBS-S
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Internal height
Internal width
Item no.
PMB 610-3 A2
65
105
7204030
PMB 620-3 A2
65
205
7204034
PMB 630-3 A2
65
305
7204038
PMB 640-3 A2
65
405
7204042
PMB 650-3 A2
65
505
7204046
PMB 660-3 A2
65
605
7204050
Internal width
PMB 610-3 A2
Item no.
7204030
Internal height
65
Internal width
105
PMB 620-3 A2
Item no.
7204034
Internal height
65
Internal width
205
PMB 630-3 A2
Item no.
7204038
Internal height
65
Internal width
305
PMB 640-3 A2
Item no.
7204042
Internal height
65
Internal width
405
PMB 650-3 A2
Item no.
7204046
Internal height
65
Internal width
505
PMB 660-3 A2
Item no.
7204050
Internal height
65
Internal width
605


