PYROPLUG® MagicBox, three-sided, interior height 110 mm
Type PMB 150-3 A2
Item no. 7204166
EAN 4012196811960



Item no. / Type
Internal height
Internal width
Smallest selling unit: 1 piece
1piece
piece
Description
Fire protection box as insulation system, made of single-part stainless steel housing with intumescent fire protection inlays. Can be used in walls, on raw floors, beneath system floors and as insulation of rising sections in ceilings. Interior can be fully assigned with installations. For interior application. Closure of the residual openings with PYROSIT® NG fire protection foam, particularly simple for difficult geometries. CE-labelled construction product with general type approval. Fire resistance class EI90 (fire-resistant). Including graphite strip.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 523 mm |
| Height | 166 mm |
| Dimension d | 505 mm |
| Dimension d min. | 523 mm |
| Internal height | 115 mm |
| Internal width | 505 mm |
Technical data
| Accessories required | yes |
|---|---|
| Fire protection version | Box body |
| ROHS-conformant | yes |
| Shape | Rectangular |
| Dimension | 300x523x166 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4113 |
| Colour | stainless steel |
| Product series | PYROPLUG® magicbox |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7203800
2-component fire protection foam PYROSIT® NGType
FBS-S
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Internal height
Internal width
Item no.
PMB 110-3 A2
115
105
7204150
PMB 120-3 A2
115
205
7204154
PMB 130-3 A2
115
305
7204158
PMB 140-3 A2
115
405
7204162
PMB 150-3 A2
115
505
7204166
PMB 160-3 A2
115
605
7204170
Internal width
PMB 110-3 A2
Item no.
7204150
Internal height
115
Internal width
105
PMB 120-3 A2
Item no.
7204154
Internal height
115
Internal width
205
PMB 130-3 A2
Item no.
7204158
Internal height
115
Internal width
305
PMB 140-3 A2
Item no.
7204162
Internal height
115
Internal width
405
PMB 150-3 A2
Item no.
7204166
Internal height
115
Internal width
505
PMB 160-3 A2
Item no.
7204170
Internal height
115
Internal width
605


