PYROPLUG® MagicBox, four-sided, interior height 60 mm
Type PMB 650-4 A2
Item no. 7204016
EAN 4012196812028



Item no. / Type
Internal height
Internal width
Smallest selling unit: 1 piece
1piece
piece
Description
Fire protection box as an insulation system, made of two-part stainless steel housing with intumescent fire protection inlays. Can be used in walls and ceilings. Quick mounting through the releasable Magic connection. Interior can be fully assigned with installations. For interior application. Closure of the residual openings with PYROSIT® NG fire protection foam, particularly simple for difficult geometries. CE-labelled construction product with general type approval. Fire resistance class EI90 (fire-resistant). Including graphite strip.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 523 mm |
| Height | 131 mm |
| Dimension d | 505 mm |
| Dimension d min. | 523 mm |
| Internal height | 64 mm |
| Internal width | 505 mm |
Technical data
| Accessories required | yes |
|---|---|
| Fire protection version | Box body |
| ROHS-conformant | yes |
| Shape | Rectangular |
| Dimension | 300x523x130 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | PYROPLUG® magicbox |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7203800
2-component fire protection foam PYROSIT® NGType
FBS-S
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Internal height
Internal width
Item no.
PMB 610-4 A2
64
105
7204000
PMB 620-4 A2
64
205
7204004
PMB 630-4 A2
64
305
7204008
PMB 640-4 A2
64
405
7204012
PMB 650-4 A2
64
505
7204016
PMB 660-4 A2
64
605
7204020
Internal width
PMB 610-4 A2
Item no.
7204000
Internal height
64
Internal width
105
PMB 620-4 A2
Item no.
7204004
Internal height
64
Internal width
205
PMB 630-4 A2
Item no.
7204008
Internal height
64
Internal width
305
PMB 640-4 A2
Item no.
7204012
Internal height
64
Internal width
405
PMB 650-4 A2
Item no.
7204016
Internal height
64
Internal width
505
PMB 660-4 A2
Item no.
7204020
Internal height
64
Internal width
605


