PYROPLUG® MagicBox, four-sided, interior height 110 mm
Type PMB 150-4 A2
Item no. 7204136
EAN 4012196811861



Item no. / Type
Internal height
Internal width
Smallest selling unit: 1 piece
1piece
piece
Description
Fire protection box as an insulation system, made of two-part stainless steel housing with intumescent fire protection inlays. Can be used in walls and ceilings. Quick mounting through the releasable Magic connection. Interior can be fully assigned with installations. For interior application. Closure of the residual openings with PYROSIT® NG fire protection foam, particularly simple for difficult geometries. CE-labelled construction product with general type approval. Fire resistance class EI90 (fire-resistant). Including graphite strip.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 523 mm |
| Height | 181 mm |
| Dimension d | 505 mm |
| Dimension d min. | 523 mm |
| Internal height | 114 mm |
| Internal width | 505 mm |
Technical data
| Accessories required | yes |
|---|---|
| Fire protection version | Box body |
| ROHS-conformant | yes |
| Shape | Rectangular |
| Dimension | 300x523x181 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4113 |
| Colour | stainless steel |
| Product series | PYROPLUG® magicbox |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7203800
2-component fire protection foam PYROSIT® NGType
FBS-S
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Internal height
Internal width
Item no.
PMB 110-4 A2
114
105
7204120
PMB 120-4 A2
114
205
7204124
PMB 130-4 A2
114
305
7204128
PMB 140-4 A2
114
405
7204132
PMB 150-4 A2
114
505
7204136
PMB 160-4 A2
114
605
7204140
Internal width
PMB 110-4 A2
Item no.
7204120
Internal height
114
Internal width
105
PMB 120-4 A2
Item no.
7204124
Internal height
114
Internal width
205
PMB 130-4 A2
Item no.
7204128
Internal height
114
Internal width
305
PMB 140-4 A2
Item no.
7204132
Internal height
114
Internal width
405
PMB 150-4 A2
Item no.
7204136
Internal height
114
Internal width
505
PMB 160-4 A2
Item no.
7204140
Internal height
114
Internal width
605


