PYROLINE® Con D BSK I90/E30 fire protection duct
Type BSKD09-K0521
Item no. 7215141
EAN 4012197308261



Item no. / Type
Length
Dimension B
Dimension H
Dimension b
Dimension h
Smallest selling unit: 1 m
1m
m
Description
Fire protection duct made from water and frost-proof fibreglass lightweight concrete of building material class A1 according to EN 13501-1 for fireproof laying of cables in rescue and emergency routes, and for the maintenance of electrical functionality of safety-relevant systems. Classification I90 as I duct according to DIN 4102 Part 11 and classification E30 as E duct according to DIN 4102 Part 12.
Mounting of the duct directly on walls or under ceilings.
Including countersunk head screws and sealing strip.
Mounting of the duct directly on walls or under ceilings.
Including countersunk head screws and sealing strip.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 290 mm |
| Height | 110 mm |
| Dimension B | 290 mm |
| Dimension H | 110 mm |
| Dimension b | 210 mm |
| Dimension h | 50 mm |
Technical data
| Usable cross-section | 10500 mm² |
|---|---|
| With perforation | no |
| Partitions possible | yes |
| Fire resistance class I − installation duct | 90 |
| Fire resistance class E − function maintenance | 30 |
| Jacketing | Without |
| Material of the insulation | Glass-fibre lightweight concrete |
| Number of flammable sides | 3 |
| Cover fastening | Screw |
| ROHS-conformant | yes |
| Dimension | 1000x50x210 |
| Material | Fibreglass lightweight concrete |
| Colour | Grey |
| Product series | PYROLINE® con BSK |
Accessories
System accessories
Article
Type
Item no.
Amount
BSKD09-E0521
7215265
Smallest selling unit: 1 piece
1piece
piece
KAD-8040
7215464
Smallest selling unit: 1 piece
1piece
piece
LHS 20
7215288
Smallest selling unit: 10 piece
10piece
piece

Item no. 7215265
End piece for PYROLINE® Con D BSKD09-K0521 fire protection ductType
BSKD09-E0521
Smallest selling unit: 1 piece
1piece
piece

Item no. 7215464
Doubler for PYROLINE® Con fire protection ductType
KAD-8040
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Dimension B
Dimension H
Dimension b
Dimension h
Item no.
BSKD09-K0511
1000
190
110
110
50
7215139
BSKD09-K0506
1000
140
110
60
50
7215136
BSKD09-K1021
1000
290
165
210
105
7215144
BSKD09-K0521
1000
290
110
210
50
7215141
Dimension B
Dimension H
Dimension b
Dimension h
BSKD09-K0511
Item no.
7215139
Length
1000
Dimension B
190
Dimension H
110
Dimension b
110
Dimension h
50
BSKD09-K0506
Item no.
7215136
Length
1000
Dimension B
140
Dimension H
110
Dimension b
60
Dimension h
50
BSKD09-K1021
Item no.
7215144
Length
1000
Dimension B
290
Dimension H
165
Dimension b
210
Dimension h
105
BSKD09-K0521
Item no.
7215141
Length
1000
Dimension B
290
Dimension H
110
Dimension b
210
Dimension h
50





