PYROBAG® fire protection cushion
Type KBK-1
Item no. 7202709
EAN 4012196460991



Item no. / Type
Dimension d min.
Contents
Smallest selling unit: 5 piece
5piece
piece
Description
Cable fire protection cushions made of dense, closely knit and mechanically solid glass mesh with a special filling. Free from mineral fibres, weatherproof and water-resistant. For interior application.
Can be stored for an unlimited period of time in dry, frost-free rooms.
Can be stored for an unlimited period of time in dry, frost-free rooms.
Technical data
Dimensions
| Length | 350 mm |
|---|---|
| Width | 120 mm |
| Height | 10 mm |
| Dimension B | 120 mm |
| Dimension d min. | 10 mm |
Technical data
| Accessories required | yes |
|---|---|
| Fire protection version | Cushion insulation |
| ROHS-conformant | yes |
| Shape | Rectangular |
| Contents | 0,18 kg |
| Dimension | 350x120x10mm |
| Material | Glass mesh with special fire protection filling |
| Colour | Grey |
| Product series | PYROBAG® |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d min.
Contents
Item no.
KBK-1
10
0,18
7202709
KBK-2
23
0,33
7202725
KBK-3
40
0,63
7202741
Dimension d min.
Contents
KBK-1
Item no.
7202709
Dimension d min.
10
Contents
0,18
KBK-2
Item no.
7202725
Dimension d min.
23
Contents
0,33
KBK-3
Item no.
7202741
Dimension d min.
40
Contents
0,63







