Steel wire grid
Type SDG-2
Item no. 7202971
EAN 4012195847892



Item no. / Type
7202971 / SDG-2
Dimension L
1000 mm
Dimension B
600 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Steel wire grid as support and protection grid, wire diameter 4 mm
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 600 mm |
| Dimension L | 1000 mm |
| Dimension B | 600 mm |
Technical data
| Type of accessory | Steel wire grid |
|---|---|
| Dimension | 1000x600 |
| ROHS-conformant | yes |
| Dimension | 1000x600mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,2484 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,2484 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,2484 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
MMS+ MS 7.5x50
3498261
Smallest selling unit: 100 piece
100piece
piece

Item no. 3498261
MMS-plus MS 7.5x50 mounting bolt tie, with flat pan headType
MMS+ MS 7.5x50
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension L
Dimension B
Item no.
SDG-2
1000
600
7202971
SDG-2
Item no.
7202971
Dimension L
1000
Dimension B
600




