Protective conductor terminal, with screw contacts, 4 terminals
Type KL-DBS4x16GN
Item no. 2016250
EAN 4012196474219



Item no. / Type
2016250 / KL-DBS4x16GN
Nominal cross-section, min.
6 mm²
Nominal cross-section, max.
16 mm²
No. of terminals
4
Smallest selling unit: 10 piece
10piece
piece
Description
Protective conductor connection terminal strip, brass, steel screws, electrogalvanised and transparently passivated, nominal cross-section 6 ÷ 16 mm², nominal voltage 400 V, 1-pole, with terminal sockets, max. connectable conductors per terminal 4 x 16 mm², 4 x 10 mm², 8 x 6 mm² or 12 x 4 mm².
Technical data
Technical data
| Pole number | 1 |
|---|---|
| Nominal current | 76 A |
| Nominal voltage | 400 V |
| Insulation material | Thermoplast |
| Number of screwless terminals per pole | 1 |
| Version of electrical connection 1 | Screw connection |
| Connection position | Side |
| Connectable conductor cross-section, single-wire, min. | 4 mm² |
| Connectable conductor cross-section, single-wire, max. | 16 mm² |
| Nominal cross-section, min. | 6 mm² |
| Nominal cross-section, max. | 16 mm² |
| ROHS-conformant | Exempt |
| Cross-section | max. connectable conductors per terminal max. 4 x 16 mm², 4 x 10 mm², 8x6 mm² or 12 x 4 mm² mm² |
| No. of terminals | 4 |
| Dimension | 4x16mm² |
| Material | Polyamide |
| Colour | Green |
| Product series | HSK |
Environmental Data
0,0975 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0975 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0975 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Nominal cross-section, min.
Nominal cross-section, max.
No. of terminals
Item no.
KL-DBS4x16GN
6
16
4
2016250
KL-DBS4x16GN
Item no.
2016250
Nominal cross-section, min.
6
Nominal cross-section, max.
16
No. of terminals
4

