Profile rail MS 22 L FT
Type MS 22 L 700 FT
Item no. 1122723
EAN 4012195500773



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty C profile rail for individual installation of support constructions, e.g. for cable trays or as a panel for switchgear cabinets. Can also be used for cable routing, in conjunction with clamp clips with a U foot.
Technical data
Dimensions
| Length | 700 mm |
|---|---|
| Width | 40 mm |
| Height | 22,5 mm |
| Dimension L | 700 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 18 mm |
| Material thickness | 2 mm |
| Static value A | 1,74 cm² |
| Static value ly | 1,19 cm⁴ |
| Static value lz | 4,46 cm⁴ |
| Static value Wy | 1,05 cm³ |
| Static value Wz | 2,23 cm³ |
| Hole size | 11x30 |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 50 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 700x40x22,5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
2,314 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,314 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,314 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Item no.
MS 22 L 200 FT
200
40
22,5
2
Hot-dip galvanised
1122703
MS 22 L 300 FT
300
40
22,5
2
Hot-dip galvanised
1122707
MS 22 L 400 FT
400
40
22,5
2
Hot-dip galvanised
1122711
MS 22 L 500 FT
500
40
22,5
2
Hot-dip galvanised
1122715
MS 22 L 600 FT
600
40
22,5
2
Hot-dip galvanised
1122719
MS 22 L 700 FT
700
40
22,5
2
Hot-dip galvanised
1122723
MS 22 L 800 FT
800
40
22,5
2
Hot-dip galvanised
1122727
MS 22 L 1MFT
1000
40
22,5
2
Hot-dip galvanised
1122735
MS 22 L 3M FT
3000
40
22,5
2
Hot-dip galvanised
1122742
MS 22 L 6M FT
6000
40
22,5
2
Hot-dip galvanised
1122746
Length
MS 22 L 200 FT
Item no.
1122703
Length
200
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS 22 L 300 FT
Item no.
1122707
Length
300
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS 22 L 400 FT
Item no.
1122711
Length
400
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS 22 L 500 FT
Item no.
1122715
Length
500
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS 22 L 600 FT
Item no.
1122719
Length
600
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS 22 L 700 FT
Item no.
1122723
Length
700
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS 22 L 800 FT
Item no.
1122727
Length
800
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS 22 L 1MFT
Item no.
1122735
Length
1000
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS 22 L 3M FT
Item no.
1122742
Length
3000
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised
MS 22 L 6M FT
Item no.
1122746
Length
6000
Width
40
Height
22,5
Material thickness
2
Surface
Hot-dip galvanised


