Profile rail, 17 mm slot, perforated, black
Type CML3518P0400 SW
Item no. 1104293
EAN 4012197442132



Item no. / Type
Length
Width
Height
Material thickness
Surface
Smallest selling unit: 10 piece
10piece
piece
Description
Middle C profile rail for cable routing, in connection with clamp clips with hammer-head foot Can also be used as a suspended construction for cable tray systems.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Slot width | 17 mm |
| Material thickness | 1,25 mm |
| Static value ly | 0,41 cm⁴ |
| Static value lz | 1,81 cm⁴ |
| Static value Wy | 0,41 cm³ |
| Static value Wz | 1,03 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 25 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 400x35x18 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, Rail system |
Environmental Data
0,7256 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7256 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7256 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
BS-H1-K-22 FT
1186216
Smallest selling unit: 100 piece
100piece
piece

Item no. 1186216
Clamp clip 2056 H-foot, 1-fold, plastic pressure sleeve, FTType
BS-H1-K-22 FT
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Colour
Item no.
CML3518P0400 SW
400
35
18
1,25
PES135 - Polyester
Steel
Jet black; RAL 9005
1104293
CML3518P0500 SW
500
35
18
1,25
PES135 - Polyester
Steel
Jet black; RAL 9005
1104307
CML3518P0150FS
150
35
18
1,25
Strip galvanised
Steel
1104241
CML3518P0200FS
200
35
18
1,25
Strip galvanised
Steel
1104268
CML3518P0300FS
300
35
18
1,25
Strip galvanised
Steel
1104284
CML3518P0400FS
400
35
18
1,25
Strip galvanised
Steel
1104292
CML3518P0500FS
500
35
18
1,25
Strip galvanised
Steel
1104306
CML3518P0600FS
600
35
18
1,25
Strip galvanised
Steel
1104310
CML3518P0700FS
700
35
18
1,25
Strip galvanised
Steel
1104315
CML3518P0800FS
800
35
18
1,25
Strip galvanised
Steel
1104320
CML3518P0900FS
900
35
18
1,25
Strip galvanised
Steel
1104325
Length
Surface
CML3518P0400 SW
Item no.
1104293
Length
400
Width
35
Height
18
Material thickness
1,25
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
CML3518P0500 SW
Item no.
1104307
Length
500
Width
35
Height
18
Material thickness
1,25
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
CML3518P0150FS
Item no.
1104241
Length
150
Width
35
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel
CML3518P0200FS
Item no.
1104268
Length
200
Width
35
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel
CML3518P0300FS
Item no.
1104284
Length
300
Width
35
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel
CML3518P0400FS
Item no.
1104292
Length
400
Width
35
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel
CML3518P0500FS
Item no.
1104306
Length
500
Width
35
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel
CML3518P0600FS
Item no.
1104310
Length
600
Width
35
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel
CML3518P0700FS
Item no.
1104315
Length
700
Width
35
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel
CML3518P0800FS
Item no.
1104320
Length
800
Width
35
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel
CML3518P0900FS
Item no.
1104325
Length
900
Width
35
Height
18
Material thickness
1,25
Surface
Strip galvanised
Material
Steel


