Clamp clip 2056 H-foot, 1-fold, plastic pressure sleeve, FT
Type BS-H1-K-22 FT
Item no. 1186216
EAN 4012196847013



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with hammerhead foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For a slot width of 16–17 mm. With 1-start screw thread on pressure trough, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for mounting indoors and outdoors. We recommend the use of a counter-trough. Due to the inductive heating, it must not be used with single-wire cables in galvanised cable ladders and profile rails in alternating current circuits.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 27 mm |
| Height | 52 mm |
| Dimension L | 35 mm |
| Dimension A | 22,5 mm |
| Dimension B | 27 mm |
| Dimension H | 52 mm |
| Dimension t | 1,5 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 16 mm |
| For pipe diameter, max. | 22 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 16 mm |
| for rail with slot width (with interval), max. | 17 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 1 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 22 mm |
| Dimension | 16-22mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,0942 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0942 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0942 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-H1-K-12 FT
3
8
12
1186202
BS-H1-K-16 FT
3
12
16
1186209
BS-H1-K-22 FT
3
16
22
1186216
BS-H1-K-28 FT
3
22
28
1186222
BS-H1-K-34 FT
3
28
34
1186229
BS-H1-K-40 FT
3
34
40
1186236
BS-H1-K-46 FT
5
40
46
1186242
BS-H1-K-52 FT
5
46
52
1186249
BS-H1-K-58 FT
5
52
58
1186256
BS-H1-K-64 FT
5
58
64
1186262
BS-H1-K-70 FT
5
64
70
1186269
BS-H1-K-82 FT
5
76
82
1186282
BS-H1-K-90 FT
5
82
90
1186289
BS-H1-K-76 FT
5
70
76
1186276
BS-H1-K-100 FT
5
90
100
1186297
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-H1-K-12 FT
Item no.
1186202
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-H1-K-16 FT
Item no.
1186209
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-H1-K-22 FT
Item no.
1186216
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-H1-K-28 FT
Item no.
1186222
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-H1-K-34 FT
Item no.
1186229
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-H1-K-40 FT
Item no.
1186236
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-H1-K-46 FT
Item no.
1186242
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-H1-K-52 FT
Item no.
1186249
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-H1-K-58 FT
Item no.
1186256
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-H1-K-64 FT
Item no.
1186262
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
BS-H1-K-70 FT
Item no.
1186269
Max. Tightening torque
5
Clamping range D, min.
64
Clamping range D, max.
70
BS-H1-K-82 FT
Item no.
1186282
Max. Tightening torque
5
Clamping range D, min.
76
Clamping range D, max.
82
BS-H1-K-90 FT
Item no.
1186289
Max. Tightening torque
5
Clamping range D, min.
82
Clamping range D, max.
90
BS-H1-K-76 FT
Item no.
1186276
Max. Tightening torque
5
Clamping range D, min.
70
Clamping range D, max.
76
BS-H1-K-100 FT
Item no.
1186297
Max. Tightening torque
5
Clamping range D, min.
90
Clamping range D, max.
100
