Profile rail, 17 mm slot, perforated, black
Type CML3518P0300 SW
Item no. 1104285
EAN 4012197366360



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 25 piece
25piece
piece
Description
Middle C profile rail for cable routing, in connection with clamp clips with hammer-head foot Can also be used as a suspended construction for cable tray systems.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Slot width | 17 mm |
| Material thickness | 1,25 mm |
| Static value ly | 0,41 cm⁴ |
| Static value lz | 1,81 cm⁴ |
| Static value Wy | 0,41 cm³ |
| Static value Wz | 1,03 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 25 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 300x35x18 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, Rail system |
Environmental Data
0,5703 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5703 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5703 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
BS-H1-K-22 FT
1186216
Smallest selling unit: 100 piece
100piece
piece

Item no. 1186216
Clamp clip 2056 H-foot, 1-fold, plastic pressure sleeve, FTType
BS-H1-K-22 FT
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Colour
Item no.
CML3518P0200 SW
200
35
18
1,25
PES135 - Polyester
Steel
Jet black; RAL 9005
1104269
CML3518P0300 SW
300
35
18
1,25
PES135 - Polyester
Steel
Jet black; RAL 9005
1104285
CML3518P0400 SW
400
35
18
1,25
PES135 - Polyester
Steel
Jet black; RAL 9005
1104293
CML3518P0500 SW
500
35
18
1,25
PES135 - Polyester
Steel
Jet black; RAL 9005
1104307
Length
CML3518P0200 SW
Item no.
1104269
Length
200
Width
35
Height
18
Material thickness
1,25
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
CML3518P0300 SW
Item no.
1104285
Length
300
Width
35
Height
18
Material thickness
1,25
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
CML3518P0400 SW
Item no.
1104293
Length
400
Width
35
Height
18
Material thickness
1,25
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005
CML3518P0500 SW
Item no.
1104307
Length
500
Width
35
Height
18
Material thickness
1,25
Surface
PES135 - Polyester
Material
Steel
Colour
Jet black; RAL 9005


