Pressure clip for 16 cables, flame resistant
Type 2033 F
Item no. 2204916
EAN 4012195211150



Item no. / Type
2204916 / 2033 F
No. of conductors NYM 3 x 1.5
16
Smallest selling unit: 25 piece
25piece
piece
Description
Flame-resistant version, specially for use in suspended ceilings.
Thermoplast. Polyester, stone grey RAL 7030, flame-resistant to VDE 0471/DIN IEC 695 Part 2-1, Test temperature 960 °C, respectively V-O to UL 94, halogen-free.
Clamping height: 9 mm, with spacer 13 mm.
Fastening hole: 6 mm Ø.
2033/F for max. 16 conductors NYM 3 x 1.5 mm²
Thermoplast. Polyester, stone grey RAL 7030, flame-resistant to VDE 0471/DIN IEC 695 Part 2-1, Test temperature 960 °C, respectively V-O to UL 94, halogen-free.
Clamping height: 9 mm, with spacer 13 mm.
Fastening hole: 6 mm Ø.
2033/F for max. 16 conductors NYM 3 x 1.5 mm²
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 16 |
| Halogen-free | yes |
| Flame-resistant version | yes |
| With anchor | no |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 750°C |
| Dimension | 2x8 NYM3x1,5 |
| Material | Polybutylene terephthalate |
| Colour | Stone grey; RAL 7030 |
| Product series | Cable and pipe fastening |
Environmental Data
0,0048 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0048 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0048 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2033 F
16
2204916
2033 F
Item no.
2204916
No. of conductors NYM 3 x 1.5
16


