Spacer
Type 2033 D 25x19
Item no. 2205092
EAN 4012195211457



Item no. / Type
2205092 / 2033 D 25x19
Dimension h
4 mm
Smallest selling unit: 100 piece
100piece
piece
Description
To increase the clamping height of pressure clips from 10 to 13 mm for thicker cables, impact-resistant polystyrene.
Technical data
Technical data
| Material thickness | 4 mm |
|---|---|
| Halogen-free | yes |
| Hardened | no |
| Inner diameter | 7 mm |
| Faceted | no |
| ROHS-conformant | yes |
| Dimension | 25,5x19x4mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Accessories | yes |
| Spare part | no |
| Product series | Cable and pipe fastening |
Dimensions
| Dimension h | 4 mm |
|---|
Environmental Data
0,0076 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0076 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0076 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension h
Item no.
2033 D 25x19
4
2205092
2033 D 25x19
Item no.
2205092
Dimension h
4

