Pressure clip for 16 cables
Type 2033 SP
Item no. 2204983
EAN 4012195597735



Item no. / Type
Smallest selling unit: 100 piece
100piece
piece
Description
Standard version for general use, e.g. on intermediate ceilings and partition walls.
Clamping height 9 mm – with spacer 13 mm.
Fastening hole: 6 mm Ø.
2033 for max. 16 cables NYM 3 x 1.5 mm²
Clamping height 9 mm – with spacer 13 mm.
Fastening hole: 6 mm Ø.
2033 for max. 16 cables NYM 3 x 1.5 mm²
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 16 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| ROHS-conformant | yes |
| Dimension | 2x8 NYM3x1,5 |
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Product series | Cable and pipe fastening |
Environmental Data
0,0857 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0857 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0857 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2033 SP
16
2204983
2033
16
2205033
2033 SP
Item no.
2204983
No. of conductors NYM 3 x 1.5
16
2033
Item no.
2205033
No. of conductors NYM 3 x 1.5
16



