Pluggable cover, unequipped
Type D05 SW
Item no. 2006280
EAN 4012197463748



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover for the closing of junction boxes, equipped with break-out openings for multiple-pole systems or DATA systems based on Keystone. With quick lock in cover, sealable. Halogen-free material, UV-resistant Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection rating IP30
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 39 mm |
Technical data
| Protection rating | IP66 |
|---|---|
| Version, concealed and cavity wall cover | Blanking lid |
| With connection cable | no |
| Shape | Rectangular |
| Fastening type | Screw fastening |
| ROHS-conformant | yes |
| Dimension | 150x116x39 |
| Material | Polycarbonate |
| Colour | Graphite black; RAL 9011 |
| Product series | BlackLine, T series |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
D05
2006136
D06
2006140
D05 SW
2006280
D06 SW
2006284
D05
Item no.
2006136
D06
Item no.
2006140
D05 SW
Item no.
2006280
D06 SW
Item no.
2006284

