Pluggable cover, unequipped
Type D04 L SW
Item no. 2006274
EAN 4012197464387



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover for the closing of junction boxes, equipped with break-out openings for multiple-pole systems or DATA systems based on Keystone. With quick lock in cover, sealable. Halogen-free material, UV-resistant Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection rating IP30
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 39 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Version, concealed and cavity wall cover | Mounting lid |
| Shape | Rectangular |
| Fastening type | Screw fastening |
| ROHS-conformant | yes |
| Dimension | 150x116x39 |
| Material | Polypropylene |
| Colour | Graphite black; RAL 9011 |
| Product series | BlackLine, T series |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
D01 L
2006040
D02 L
2006080
D04 L
2006130
D01 L SW
2006230
D02 L SW
2006254
D04 L SW
2006274
D01 L
Item no.
2006040
D02 L
Item no.
2006080
D04 L
Item no.
2006130
D01 L SW
Item no.
2006230
D02 L SW
Item no.
2006254
D04 L SW
Item no.
2006274
