Pluggable cover, equipped, WAGO WINSTA
Type D02 2x4p WG
Item no. 2006085
EAN 4012197489175



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover for the closing of junction boxes, equipped with 2 WAGO WINSTA plug systems, 4-pole, prewired with lever plug-in connectors With quick lock-in cover, sealable. Halogen-free material, UV-resistant. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection rating IP30.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 150x116x60 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of 3-pole sockets
Number of 4-pole sockets
Item no.
D02 3x5p DALI WG
0
0
2006099
D02 2x4p WG
2006085
D02 2x5p WG
0
0
2006087
D02 4x5p WG
0
0
2006089
D02 4x5p DALI WG
0
0
2006095
D02 3x5p DALI WG
Item no.
2006099
Number of 3-pole sockets
0
Number of 4-pole sockets
0
D02 2x4p WG
Item no.
2006085
D02 2x5p WG
Item no.
2006087
Number of 3-pole sockets
0
Number of 4-pole sockets
0
D02 4x5p WG
Item no.
2006089
Number of 3-pole sockets
0
Number of 4-pole sockets
0
D02 4x5p DALI WG
Item no.
2006095
Number of 3-pole sockets
0
Number of 4-pole sockets
0
