Pluggable cover, equipped, WAGO WINSTA
Type D01 4x3p WG(2+2)
Item no. 2006051
EAN 4012197489083



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover for the closing of junction boxes, equipped with 4 WAGO WINSTA plug systems, 3-pole, prewired with lever plug-in connectors. With quick lock-in cover, sealable. Halogen-free material, UV-resistant. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection rating IP30.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 150x116x60 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
D01 2x3p WG
2006043
D01 2x3p WG(1+1)
2006045
D01 3x3p WG
2006047
D01 4x3p WG
2006049
D01 4x3p WG(2+2)
2006051
D01 6x3p WG
2006059
D01 6x3p WG(4+2)
2006061
D01 2x3p WG
Item no.
2006043
D01 2x3p WG(1+1)
Item no.
2006045
D01 3x3p WG
Item no.
2006047
D01 4x3p WG
Item no.
2006049
D01 4x3p WG(2+2)
Item no.
2006051
D01 6x3p WG
Item no.
2006059
D01 6x3p WG(4+2)
Item no.
2006061
