Pluggable cover, equipped, WAGO WINSTA
Type D02 3x5p DALI WG
Item no. 2006099
EAN 4012197489366



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover for the closing of junction boxes, equipped with 3 WAGO WINSTA plug systems, 5-pole, prewired with lever plug-in connectors. With quick lock-in cover, sealable. Halogen-free material, UV-resistant. Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection rating IP30.
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 60 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Version, concealed and cavity wall cover | Suitable for snap-in connector (manufacturer specific) |
| Number of 3-pole sockets | 0 |
| Number of 4-pole sockets | 0 |
| Shape | Rectangular |
| Fastening type | Screw fastening |
| ROHS-conformant | yes |
| Dimension | 150x116x60 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
| Product series | T series |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Number of 3-pole sockets
Number of 4-pole sockets
Item no.
D02 3x5p DALI WG
0
0
2006099
D02 2x4p WG
2006085
D02 2x5p WG
0
0
2006087
D02 4x5p WG
0
0
2006089
D02 4x5p DALI WG
0
0
2006095
D02 3x5p DALI WG
Item no.
2006099
Number of 3-pole sockets
0
Number of 4-pole sockets
0
D02 2x4p WG
Item no.
2006085
D02 2x5p WG
Item no.
2006087
Number of 3-pole sockets
0
Number of 4-pole sockets
0
D02 4x5p WG
Item no.
2006089
Number of 3-pole sockets
0
Number of 4-pole sockets
0
D02 4x5p DALI WG
Item no.
2006095
Number of 3-pole sockets
0
Number of 4-pole sockets
0
