Pluggable cover, equipped, OBO GST18
Type D01 3x3p WD SW
Item no. 2006238
EAN 4012197464141



Item no. / Type
Number of 4-pole sockets
Number of 5-pole sockets
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover to close junction boxes, equipped with 2 to 6 Wieland GST18 connector systems, prewired with lever plug-in connector With quick lock in cover, sealable. Halogen-free material, UV-resistant Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection rating IP30
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 60 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Version, concealed and cavity wall cover | Suitable for snap-in connector (manufacturer specific) |
| Number of 4-pole sockets | 0 |
| Number of 5-pole sockets | 0 |
| Shape | Rectangular |
| Fastening type | Screw fastening |
| ROHS-conformant | Exempt |
| Dimension | 150x116x60 |
| Material | Polypropylene |
| Colour | Graphite black; RAL 9011 |
| Product series | BlackLine, T series |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Number of 3-pole sockets
Number of 4-pole sockets
Number of 5-pole sockets
Item no.
D01 2x3p WD
2
0
0
2006042
D01 2x3p WD(1+1)
2
0
0
2006044
D01 3x3p WD
3
0
0
2006046
D01 4x3p WD
4
0
0
2006048
D01 4x3p WD(2+2)
4
0
0
2006050
D01 6x3p WD
6
0
0
2006058
D01 6x3p WD(4+2)
6
0
0
2006060
D02 3x3p+1x4p WD
3
1
0
2006082
D02 2x4p WD
0
2
0
2006084
D02 2x5p WD
0
0
2
2006086
D02 4x5p WD
0
0
4
2006088
D01 2x3p WD SW
0
0
2006234
D01 3x3p WD SW
0
0
2006238
D01 4x3p WD SW
0
0
2006242
D01 4x3p WD2 SW
0
0
2006246
D02 2x5p DALI SW
0
0
2006258
Number of 3-pole sockets
Number of 4-pole sockets
Number of 5-pole sockets
D01 2x3p WD
Item no.
2006042
Number of 3-pole sockets
2
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 2x3p WD(1+1)
Item no.
2006044
Number of 3-pole sockets
2
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 3x3p WD
Item no.
2006046
Number of 3-pole sockets
3
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 4x3p WD
Item no.
2006048
Number of 3-pole sockets
4
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 4x3p WD(2+2)
Item no.
2006050
Number of 3-pole sockets
4
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 6x3p WD
Item no.
2006058
Number of 3-pole sockets
6
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 6x3p WD(4+2)
Item no.
2006060
Number of 3-pole sockets
6
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D02 3x3p+1x4p WD
Item no.
2006082
Number of 3-pole sockets
3
Number of 4-pole sockets
1
Number of 5-pole sockets
0
D02 2x4p WD
Item no.
2006084
Number of 3-pole sockets
0
Number of 4-pole sockets
2
Number of 5-pole sockets
0
D02 2x5p WD
Item no.
2006086
Number of 3-pole sockets
0
Number of 4-pole sockets
0
Number of 5-pole sockets
2
D02 4x5p WD
Item no.
2006088
Number of 3-pole sockets
0
Number of 4-pole sockets
0
Number of 5-pole sockets
4
D01 2x3p WD SW
Item no.
2006234
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 3x3p WD SW
Item no.
2006238
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 4x3p WD SW
Item no.
2006242
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D01 4x3p WD2 SW
Item no.
2006246
Number of 4-pole sockets
0
Number of 5-pole sockets
0
D02 2x5p DALI SW
Item no.
2006258
Number of 3-pole sockets
0
Number of 4-pole sockets
0
