Pluggable cover, equipped, Modul 45
Type D03 2MSD WS SW
Item no. 2006266
EAN 4012197464349



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Pluggable cover for the closing of junction boxes, equipped with 2 Module 45 sockets, prewired with lever plug-in connector With quick lock in cover, sealable. Halogen-free material, UV-resistant Flame-resistant to DIN EN 60695/2/11, test temperature 650 °C. Impact resistance IK07 at room temperature. Protection rating IP30
Technical data
Dimensions
| Length | 150 mm |
|---|---|
| Width | 116 mm |
| Height | 60 mm |
Technical data
| Protection rating | IP30 |
|---|---|
| Version, concealed and cavity wall cover | Lid with sockets |
| Shape | Rectangular |
| Fastening type | Screw fastening |
| ROHS-conformant | yes |
| Dimension | 150x116x60 |
| Material | Polypropylene |
| Colour | Graphite black; RAL 9011 |
| Product series | BlackLine, T series |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
D03 2MSD WS
2006116
D03 2MSD WS SW
2006266
D03 2MSD WS
Item no.
2006116
D03 2MSD WS SW
Item no.
2006266
