Plug-in seal for FireBox T series
Type EDK 40 OR
Item no. 7205679
EAN 4012196280582



Item no. / Type
for diameter, min.
for diameter, max.
Size
Smallest selling unit: 10 piece
10piece
piece
Description
The soft plug-in seal can be cut back step by step to suit the relevant cable diameter.
Colour: Pastel orange.
Colour: Pastel orange.
Technical data
Dimensions
| Dimension D1 | 44,1 mm |
|---|---|
| Dimension D2 | 40,2 mm |
| Dimension L | 13,4 mm |
| Dimension A | 2,2 mm |
| Dimension D3 | 5 mm |
| Dimension D5 | 15 mm |
| Dimension D4 | 10 mm |
Technical data
| for diameter, min. | 0 mm |
|---|---|
| for diameter, max. | 34 mm |
| Halogen-free | no |
| Size | M40 |
| for wall thickness, min. | 2,2 mm |
| Nominal diameter | 40 mm |
| Version for | Cuttable |
| ROHS-conformant | yes |
| Dimension | M40 |
| Material | Thermoplastic elastomer |
| Colour | Pastel orange; RAL 2003 |
| Product series | FireBox T-series |
Environmental Data
0,0404 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0404 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0404 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (2)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
for diameter, min.
for diameter, max.
Size
Item no.
EDK 25 OR
0
22
M25
7205675
EDK 32 OR
0
27
M32
7205677
EDK 40 OR
0
34
M40
7205679
for diameter, max.
Size
EDK 25 OR
Item no.
7205675
for diameter, min.
0
for diameter, max.
22
Size
M25
EDK 32 OR
Item no.
7205677
for diameter, min.
0
for diameter, max.
27
Size
M32
EDK 40 OR
Item no.
7205679
for diameter, min.
0
for diameter, max.
34
Size
M40


