Plate for roof hooks
Type UP DH
Item no. 5901490
EAN 4012197418885



Item no. / Type
5901490 / UP DH
Length
183 mm
Height
4 mm
Smallest selling unit: 20 piece
20piece
piece
Description
Plate made from polyethylene for the height adjustment of roof hooks that are used when mounting PV modules on pitched roofs Suitable for universal roof hooks and heavy-weight roof hooks Combination of multiple plates on top of each other possible. Plate thickness 2 mm.
Technical data
Dimensions
| Length | 183 mm |
|---|---|
| Width | 80 mm |
| Height | 4 mm |
Technical data
| Dimension | 183x80x4 |
|---|---|
| Material | Polyethylene |
| Colour | Light grey; RAL 7035 |
| Accessories | yes |
| Spare part | no |
| Type of accessory Accessory/spare parts für renewable energy generation | Other |
| Suitable for a type of renewable energy generation | Photovoltaics |
| Product series | Magic PV Pitch |
Environmental Data
0,057 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,057 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,057 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Height
Item no.
UP DH
183
4
5901490
UP DH
Item no.
5901490
Length
183
Height
4


